Click here to return to the Mixers and Splitters page
The Splitter block splits an input signal to two are more outputs.
Complex Splitter module split the complex input to real part and imaginary part.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
————————————————-- | ——————-- | ——————————-- | —————————- |
Splitter | B/S | B/S | NA |
Block Splitter | NA | NA | B |
Splitter (Frequency Domain) | NA | NA | B |
Complex Splitter | NA | NA | B |
Name | Type | Description |
---|---|---|
———————- | ———————————————————————————————— | ————————————- |
Input0 | Audio(Complex Pin for Complex Splitter & Splitter Frequency domain) | Input channel 0 |
Name | Type | Description |
---|---|---|
———————- | ———————————————————————————————- | ————————————- |
OutputX | Control(Complex Pin for Splitter Frequency domain) | Output channel X |
Note:
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
————————————— | ————————- | ——————- | —————————————————————- |
NumChannels | 2 | 20 | Number of output channels. Change in this value requires re-compilation |