Wiki

This version (03 Dec 2025 05:38) was approved by John Joseph.The Previously approved version (06 Oct 2025 11:08) is available.Diff

Click here to return to the Mixers and Splitters page

Signal Splitter

Description

The Splitter block splits an input signal to two are more outputs.
Complex Splitter module split the complex input to real part and imaginary part.

Variants

  1. Splitter
  2. Block Splitter
  3. Splitter (Frequency Domain)
  4. Complex Splitter


Targets Supported

Name ADSP-214xx ADSP-215xx/SC5xx ADAU145x/146x ADSP-218xx/SC8xx
Splitter B/S B/S NA NA
Block Splitter NA NA B NA
Splitter (Frequency Domain) NA NA B NA
Complex Splitter NA NA B NA


Pins

Input

NameTypeDescription
Input0Audio(Complex Pin for Complex Splitter & Splitter Frequency domain)Input channel 0

Output

NameTypeDescription
OutputXControl(Complex Pin for Splitter Frequency domain)Output channel X

Note:

  • X - Channel Index


Configurable Parameters

GUI Parameter NameDefault ValueRangeFunction Description
NumChannels220Number of output channels. Change in this value requires re-compilation


resources/tools-software/sigmastudiov2/modules/mixersandsplitters/splitter.txt · Last modified: 27 Oct 2025 14:14 by Namitha Benjamin