This is an old revision of the document!
Click here to return to the Mixers and Splitters page
This Single Control Splitter block splits one input into multiple outputs, with a single knob control for all the output gains.
Single Control Splitter (No Slew)
Single Control Splitter (SW Slew)
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
Single Control Splitter (No Slew) | Yes | Yes | Yes | Yes |
Single Control Splitter (SW Slew) | Yes | No | Yes | No |
Name | Type | Description |
---|---|---|
Input | Audio | Input channel |
Name | Type | Description |
---|---|---|
Output0 | Control | Output channel 0 |
Output1 | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
Gain | 0 dB | -200 to 200 dB | Gain factor |
NumChannels | 2 | 20 | Number of output channels. Change in this value requires re-compilation |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
Gain | scaling of the inputs | Float |