This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
resources:tools-software:sigmastudiov2:modules:mixersandsplitters:singlecontrolsplitter [11 Dec 2019 10:56] – created Sanjeeva Reddy | resources:tools-software:sigmastudiov2:modules:mixersandsplitters:singlecontrolsplitter [05 May 2021 12:05] (current) – Nikhin Shetty | ||
---|---|---|---|
Line 1: | Line 1: | ||
[[resources/ | [[resources/ | ||
====== Single Control Splitter ====== | ====== Single Control Splitter ====== | ||
+ | \\ | ||
+ | {{: | ||
===== Description ===== | ===== Description ===== | ||
This Single Control Splitter block splits one input into multiple outputs, with a single knob control for all the output gains. | This Single Control Splitter block splits one input into multiple outputs, with a single knob control for all the output gains. | ||
+ | \\ | ||
===== Usage ===== | ===== Usage ===== | ||
+ | To set the output gain, click the knob with the left mouse button and drag while holding down the button. The knob's range, value, and step size can be customized in the control pop-up window. To change the knob's settings, right-click on the knob control. | ||
+ | \\ | ||
===== Varaints ===== | ===== Varaints ===== | ||
- | Single Control Splitter (No Slew) | + | -Single Control Splitter (No Slew) |
- | Single Control Splitter (SW Slew) | + | -Single Control Splitter (SW Slew) |
+ | -Single Control Splitter (HW Slew) | ||
+ | \\ | ||
===== Targets Supported ===== | ===== Targets Supported ===== | ||
- | ^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ | + | ^ Name ^ ADSP-214xx ^ ADSP-215xx/ |
- | |Single Control Splitter (No Slew)| | + | | ------------------------------------------------------------ | -------------------- | -------------------------------- | ---------------------------- | |
- | |Single Control Splitter (SW Slew)| | + | |Single Control Splitter (No Slew)| |
+ | |Single Control Splitter (SW Slew)| | ||
+ | |Single Control Splitter (HW Slew)| NA | NA | S | | ||
+ | \\ | ||
===== Pins ===== | ===== Pins ===== | ||
==== Input ==== | ==== Input ==== | ||
+ | ^Name^Type^Description^ | ||
+ | |------------------------------|------------------------------------------------------------|------------------------------| | ||
|Input|Audio|Input channel| | |Input|Audio|Input channel| | ||
==== Output ==== | ==== Output ==== | ||
- | |Output0|Control|Output channel 0| | + | ^Name^Type^Description^ |
- | |Output1|Control|Output channel | + | |------------------------------|------------------------------------------------------------|------------------------------| |
+ | |Output< | ||
+ | Note: | ||
+ | * <fc # | ||
+ | \\ | ||
===== Configurable Parameters ===== | ===== Configurable Parameters ===== | ||
^GUI Parameter Name^Default Value^Range^Function Description^ | ^GUI Parameter Name^Default Value^Range^Function Description^ | ||
+ | |------------------------------|---------------------------|----------------------------|----------------------------------------------------------| | ||
|Gain|0 dB|-200 to 200 dB|Gain factor| | |Gain|0 dB|-200 to 200 dB|Gain factor| | ||
|NumChannels|2|20|Number of output channels. Change in this value requires re-compilation| | |NumChannels|2|20|Number of output channels. Change in this value requires re-compilation| | ||
+ | | SlewType | ||
+ | | CustomVal | ||
+ | \\ | ||
===== DSP Parameters ===== | ===== DSP Parameters ===== | ||
- | ^Parameter Name^Description^ADSP-214xx/ | + | ^ Parameter Name |
- | |Gain|scaling of the inputs|Float| | + | | ---------------------------------------- | -------------------------------------------------------------------------------- | ---------------------------------------- | ---------------------------- | |
+ | |Gain|scaling of the Gain | Float | FixPoint8d24 | | ||
+ | | slew_mode | Slew mode and value for HW slew (only for HW slew) | NA | Integer | ||
+ | \\ | ||