Click here to return to the Mixers and Splitters page
The Single Control Mixer lets you mix multiple inputs down to one output, with a single knob to set the gain of all inputs.
To set the output gain, click the knob with the left mouse button and drag while holding down the button. The knob's range, value, and step size can be customized in the control pop-up window. To change the knob's settings, right-click on the knob control.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
———————————————————— | ——————-- | ——————————-- | —————————- |
Single Control Mixer (No Slew) | B/S | B/S | B/S |
Single Control Mixer (SW Slew) | S | B/S | NA |
Single Control Mixer (HW Slew) | NA | NA | S |
Complex Single Control Mixer | NA | NA | B |
Name | Type | Description |
---|---|---|
—————————— | ———————————————————— | —————————— |
Input X | Audio(ComplexPin for complex module) | Input channel X |
Note:
Name | Type | Description |
---|---|---|
—————————— | ———————————————————— | —————————— |
Output | Control(ComplexPin for complex module) | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————— | ————————— | —————————- | ———————————————————- |
Gain | 0 dB | -200 to 200 dB | Gain factor |
NumChannels | 2 | 20 | Number of input channels. Change in this value requires re-compilation |
SlewType | RC Slew | NA | Slew type. Applicable to HW slew modules |
CustomVal | 0x208A | NA | Custom slew value. Applicable to HW slew modules |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
—————————————- | ——————————————————————————-- | —————————————- | —————————- |
Gain | scaling of the inputs | Float | FixPoint8d24 |
slew_mode | Slew mode and value for HW slew (only for HW slew) | NA | Integer |