Click here to return to the Mixers and Splitters page
NxM Mixer
NxM Mixer Linear
The NxM Mixer block multiplies the inputs with respective gains and mixes N number of inputs and sends the result to the M number of outputs.
Click on the icon to open the NxM Mixer window to configure the gain for respective input channels for respective outputs.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
——————————- | ———————— | ——————————-- | ———————— |
NXMMixer | B | B | S |
NXMMixer (Linear) | NA | NA | S |
2×1 Mixer (Linear) | NA | NA | S |
3×1 Mixer (Linear HWSlew) | NA | NA | S |
4×1 Mixer (Linear) | NA | NA | S |
Name | Type | Description |
---|---|---|
InputX | Audio | Input channel X |
Name | Type | Description |
---|---|---|
OutputX | Control | Output channel X |
Note:
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
——————————————- | ———————— | ———————————— | ————————-- |
GainDB_OutputM_InputN | 0 dB | -30 to 6 dB | Gain factor |
ISDb_OutputM_InputN | True | True/False | Decides the Gain control in db/linear |
NumInputs | 2 | 20 | Number of input channels. Change in this value requires re-compilation |
NumOutputs | 1 | 20 | Number of output channels. Change in this value requires re-compilation |
SlewType | RC Slew | NA | Slew type. Applicable to HW slew modules |
CustomVal | 0x208A | NA | Custom slew value. Applicable to HW slew modules |
Note:
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
—————————————- | ——————————————————————————-- | —————————————- | —————————- |
GainArray | scaling of the inputs | Float | FixInt8d24 |
slew_mode | Slew mode and value for HW slew (only for HW slew) | NA | Integer |