This shows you the differences between two versions of the page.
Previous revisionNext revision | |||
— | resources:tools-software:sigmastudiov2:modules:filters:statevariable [05 Feb 2020 08:17] – Added an image Sanjeeva Reddy | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | [[resources/ | ||
+ | ====== State Variable ====== | ||
+ | \\ | ||
+ | {{: | ||
+ | \\ | ||
+ | {{: | ||
+ | ===== Description ===== | ||
+ | The State Variable filter can generate three types of filters: low pass, high pass, and bandpass. The low pass and high pass outputs are inverted in phase while the bandpass maintains the phase. It allows to access the three filters simultaneously | ||
+ | \\ | ||
+ | ===== Variants ===== | ||
+ | - State Variables | ||
+ | - State Variable (Q input) | ||
+ | - State Variable (Q and F input) | ||
+ | \\ | ||
+ | ===== Targets Supported ===== | ||
+ | ^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ | ||
+ | |State Variables| Yes | Yes|Yes| Yes| | ||
+ | |State Variable (Q input)| Yes | Yes|Yes| Yes| | ||
+ | |State Variable (Q and F input)| Yes | Yes|Yes| Yes| | ||
+ | \\ | ||
+ | ===== Pins ===== | ||
+ | ==== Input ==== | ||
+ | ^Name^Type^Description^ | ||
+ | |Input|Audio|Input Channel 0| | ||
+ | ==== Output ==== | ||
+ | ^Name^Type^Description^ | ||
+ | |LowPass_Output|Audio|Output channel 0| | ||
+ | |HighPass_Output|Audio|Output channel 1| | ||
+ | |BandPass_Output|Audio|Output channel 2| | ||
+ | \\ | ||
+ | ===== Configurable Parameters ===== | ||
+ | ^GUI Parameter Name^Default Value^Range^Function Description^ | ||
+ | |Frequency|73|0 to 19148 Hz|Cut-off frequency| | ||
+ | |OneOverQ|0.71|0.5 to 10|Q factor of the filter| | ||
+ | \\ | ||
+ | ===== DSP Parameters ===== | ||
+ | ^Parameter Name^Description^ADSP-214xx/ | ||
+ | |Frequency|Cut-off frequency|Float| | ||
+ | |OneOverQ|Q factor of the filter|Float| |