Click here to return to the Convert page
This module is used to transition from sample processing schematic to block processing schematic.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
Block to Sample | NA | NA | S/B |
Name | Type | Description |
---|---|---|
————————-- | —————————— | ———————- |
Input | Audio | Sample Input channel |
Name | Type | Description |
---|---|---|
————————-- | —————————— | ———————- |
Output | Audio | Block Output channel |
GUI Parameter | Default Value | Range | Function Description |
---|---|---|---|
——————————-- | ———————- | ———————————————- | —————————————- |
Size | 64 | 8,16,32,64,124, 256,512,1024 | BlockSize of the output channel |
Memory | DM0 | DM0/DM1 | Memory to be used for block buffers |
NO DSP parameters