This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:tools-software:sigmastudiov2:modules:basic:softadvclip [30 Jul 2022 17:42] – Updates back control Ashwin PS | resources:tools-software:sigmastudiov2:modules:basic:softadvclip [13 Sep 2022 11:23] (current) – Updates Image and Description Angu Sewa | ||
---|---|---|---|
Line 1: | Line 1: | ||
[[resources/ | [[resources/ | ||
====== Soft Clipper - Advanced ====== | ====== Soft Clipper - Advanced ====== | ||
+ | \\ | ||
+ | {{: | ||
+ | ===== Description ===== | ||
+ | The Standard Clipper Advanced block is a soft clipper that clips the level of the input signal based on linear threshold. | ||
+ | \\ | ||
+ | ===== Targets Supported ===== | ||
+ | ^ Name ^ ADSP-214xx ^ ADSP-215xx/ | ||
+ | | ------------------------------ | -------------------- | -------------------------------- | ---------------------------- | | ||
+ | |Soft Clipper - Advanced| NA | NA | S | | ||
+ | \\ | ||
+ | ===== Pins ===== | ||
+ | ==== Input ==== | ||
+ | ^Name^Type^Description^ | ||
+ | | ---------------------- | -------------- | ---------------------- | | ||
+ | |Input< | ||
+ | ==== Output ==== | ||
+ | ^Name^Type^Description^ | ||
+ | | ---------------------- | -------------- | ---------------------- | | ||
+ | |Output< | ||
+ | Note: | ||
+ | * <fc # | ||
+ | \\ |