Click here to return to the Arithmetic and Logic page
The Logic block applies one of five selectable logic operations to the two input signals and outputs the result on the output pin.
Click on the icon button, each click will toggle the active operator which is shown in the icon image and label.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
LogicGate | B/S | B/S | S |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
Input0 | Audio | Input channel 0 (Input Signal A) |
Input1 | Audio | Input channel 1 (Input Signal B) |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
Output | Audio | Output channel |
No configurable Parameters
NO DSP parameters