Click here to return to the Arithmetic and Logic page
The Absolute Value block coverts all input signals that are binary to decimal.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
Bin to Decimal | NA | NA | S/B |
Name | Type | Description |
---|---|---|
———————————— | —————————— | —————————————- |
Input0 | Int-Control | Input Bit 0 |
Input1 | Int-Control | Input Bit 1 |
Name | Type | Description |
---|---|---|
———————————— | —————————— | —————————————- |
Output | Control | Output Decimal(int 32.0) |
NumChannels: Module supports growth of input pins.
This module can be used with GPIOs to convert the multiple GPIO's value into a single integer value.
GPIO_0 | GPIO_1 | BinToDec Output (32.0) | Lookup Table Output (8.24) |
---|---|---|---|
—————————— | ——————-- | ————————————— | ————————————-- |
0 | 0 | 0 | 0 db |
1 | 0 | 1 | 1 db |
0 | 1 | 2 | 2 db |
1 | 1 | 3 | 3 db |
NO DSP parameters