Click here to return to the ADI Algorithms page
The Loudness with filter block applies the filter to the input signal and loudness will apply to the filtered signal.
The loudness with the filter block gives access to a variety of filter algorithms. The available filter types are
To access the filter click on the icon button and icon button image will change to reflect the selected filter type
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
Loudness With Filter | B | B | NA |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
ControlInput | Control | External volume controls the loudness applied to the filtered input signal |
Input0 | Audio | Input Channel0 |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
Output0 | Audio | Output channel0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | —————— | —————————————- |
Boost | 0dB | -20 to 20 dB | Set the boost value for a particular filter curve |
Frequency | 1000Hz | 20 to 20000Hz | The cutoff frequency of the filter |
Q | 1.4 | 0 to 15 | Q Factor of the filter |
Gain | 0dB | -15 to 15dB | Gain used to calcualte the filter coefficnets |
EnabledorBypassed | True | True/False | Enabled/Disabled the the algorithm |
Phase | False | False/True | Change the phase of the filter coefficients |
FilterType | Low Shelf Filter | - | Selects the desired filter type |
NumChannels | 1 | 20 | Number of input and output channels. Change in this value requires re-compilation |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
—————————————- | ———————————————————— | —————————————- |
A1 | Coefficient A1 | Float |
A2 | Coefficient A2 | Float |
B0 | Coefficient B0 | Float |
B1 | Coefficient B1 | Float |
B2 | Coefficient B2 | Float |