Click here to return to the ADI Algorithms page
In GALA Gain block, the gain applied to the input signal varies with the changes in the control input(Speed/Engine noise).
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
GALA Gain | B | B | NA |
Name | Type | Description | |
---|---|---|---|
———————- | ————-- | ———————- | |
SpeedInput | Control | Speed or Engine Noise | |
Input0 | Audio | Input Channel0 |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
Output0 | Audio | Output channel0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | —————— | —————————————- |
Slope | 0.01 | 0.01 to 1.0 | It is used to multiply with the control input |
DBGain | 0.1 | 0.0 to 15.0 dB | Scales the input signal |
NumChannels | 1 | 20 | Number of input and output channels. Change in this value requires re-compilation |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
—————————————- | —————————————————————————————- | —————————————- |
Slope | Scales the speed(Control input) | Float |
DBGain | Scales the input signal | Float |
RampUpSlew | Rate of smooth transition of signal from low level to high level | Float |
RampDownSlew | Rate of smooth transition of signal from high level to low level | Float |
RampUpSlew = 10^(1/(FS * 20))
RampDownSlew = 10^(-3/(FS * 20))