This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:tools-software:sigmastudio [22 Dec 2016 12:32] – [SigmaStudio and SigmaDSP Documentation] Venkatesan Krishnamoorthy | resources:tools-software:sigmastudio [22 Dec 2016 12:32] – [Feature Wishlist] Venkatesan Krishnamoorthy | ||
---|---|---|---|
Line 67: | Line 67: | ||
[[resources/ | [[resources/ | ||
- | **Bitwise logic support for ADAU170x chip** | ||
- | * Description : SigmaStudio only includes " | ||
- | * Notes : N/A | ||
- | * Developer feedback : | ||
- | |||
- | **Zero phase on VCO ON/OFF command ** | ||
- | * Description : when a VCO is turned OFF, it is simply a switch forcing the output signal to 0. The oscillator keeps running and when the VCO is turned ON, the sinus signal phase is completely random. The zero phase feature should allow the sinus phase to be reset when the switch goes from OFF to ON | ||
- | * Notes : N/A | ||
- | * Developer feedback : |