The information here is preliminary.
Click here to return to the SigmaStudio Algorithm Resource Summary section.
Category | Algorithm | Executed Instructions | Program RAM | DATA Ram | Parameter RAM | Description | Processors | ||
---|---|---|---|---|---|---|---|---|---|
Chime | Chime Frequency | 54 | 54 | 14 | 14 | Generates a chime signal with controllable frequency over time. | ADAU144x, ADAU176x, ADAU1781 | ||
Chime | Chime Freq-Gain | 96 | 96 | 21 | 31 | Plays back a chime sound with programmable, independent frequency and gain envelopes. Plays once and then stops. | ADAU144x, ADAU176x, ADAU1781 | ||
Chime | Continuos | Chime Freq-Gain | 99 | 99 | 22 | 32 | Plays back a chime sound with programmable, independent frequency and gain envelopes. Repeats continuously as long as it is active. | ADAU144x, ADAU176x, ADAU1781 | |
DC | DC Input Entry | 2 | 2 | 1 | 1 | Allows you to generate a DC, or direct current, signal (a constant numerical value). This block can be used to generate control signals for Multiplexers and Lookup Tables. | ADAU144x, ADAU176x, ADAU1781 | ||
Oscillators | Beep Sources | 11 | 11 | 6 | 3 | Uses an internal oscillator to generate tones. Set the fundamental frequency in the text field or using the arrows. | ADAU144x, ADAU176x, ADAU1781 | ||
Oscillators | Pulse With Dynamic Duty Cycle | 11 | 11 | 4 | 3 | A pulse generator with a controllable duty cycle. | ADAU144x, ADAU176x, ADAU1781 | ||
Oscillators | Sawtooth Wave | 11 | 11 | 6 | 3 | Generates a sawtooth wave (or saw wave) at a constant level and frequency. | ADAU144x, ADAU176x, ADAU1781 | ||
Oscillators | Sine Tone | 22 | 22 | 8 | 3 | Generates a sine wave at a constant level and frequency. | ADAU144x, ADAU176x, ADAU1781 | ||
Oscillators | Square Wave | 23 | 23 | 7 | 3 | Generates a square wave at a constant level and frequency. | ADAU144x, ADAU176x, ADAU1781 | ||
Oscillators | Triangle Wave | 21 | 21 | 7 | 7 | Generates a triangle wave at a constant level and frequency. | ADAU144x, ADAU176x, ADAU1781 | ||
Logarithmic Sweep | Continuos | Sweep (Log) With On/Off Switch | 80 | 80 | 19 | 7 | Generates a sinewave that sweeps from a start frequency to an end frequency. | ADAU144x, ADAU176x, ADAU1781 | |
Logarithmic Sweep | Tone Burst | Sweep (Log) With On/Off Switch | 74 | 74 | 19 | 7 | Generates a sinewave that sweeps from a start frequency to an end frequency. | ADAU144x, ADAU176x, ADAU1781 | |
Switch (0,1) | Sweep (Lookup/Sine) | 37 | 37 | 11 | 6 | Generates a sinewave that sweeps from a start frequency to an end frequency. | ADAU144x, ADAU176x, ADAU1781 | ||
Switch (0,1) | 5_23 Format | On/Off Switch | 2 | 2 | 1 | 1 | Outputs a constant value of either 0.0 (OFF) or 1.0 (ON) in 5.23 format. Click the switch control with the mouse to toggle it on or off. | ADAU144x, ADAU176x, ADAU1781 | |
Switch (0,1) | 5_23 Format | On/Off Switch (Grow 5_23) | 2 | 2 | 1 | 1 | Adds another 5_23 output to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Switch (0,1) | 5_23 Format | On/Off Switch (Grow 28_0) | 2 | 2 | 1 | 1 | Adds another 28_0 output to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Switch (0,1) | 28_0 Format | On/Off Switch | 2 | 2 | 1 | 1 | Outputs a constant value of either 0.0 (OFF) or 1.0 (ON) in 28.0 format. Click the switch control with the mouse to toggle it on or off. | ADAU144x, ADAU176x, ADAU1781 | |
Switch (0,1) | 28_0 Format | On/Off Switch (Grow 5_23) | 2 | 2 | 1 | 1 | Adds another 5_23 output to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Switch (0,1) | 28_0 Format | On/Off Switch (Grow 28_0) | 2 | 2 | 1 | 1 | Adds another 28_0 output to the block. | ADAU144x, ADAU176x, ADAU1781 | |
String Sound Synthesis | Karplus-Strong | 17 | 17 | 363 | 4 | A sound generator designed to emulate string instruments. | ADAU144x, ADAU176x, ADAU1781 | ||
Voltage Controlled | Pulse | 9 | 9 | 3 | 0 | A voltage controlled one bit pulse generator. | ADAU144x, ADAU176x, ADAU1781 | ||
Voltage Controlled | VCO | 18 | 18 | 7 | 1 | Takes a control input signal (orange pin) and outputs a sine wave on the blue pin with a frequency proportional to the input value. | ADAU144x, ADAU176x, ADAU1781 | ||
Voltage Controlled | Reset Phase | VCO | 23 | 23 | 7 | 1 | Takes a control input signal (orange pin) and outputs a sine wave on the blue pin with a frequency proportional to the input value. | ADAU144x, ADAU176x, ADAU1782 | |
Voltage Controlled | VCO With Quadrature Outputs | 30 | 30 | 10 | 2 | Takes a control input signal (orange pin) and outputs a sine wave on the blue pin with a frequency proportional to the input value. Also has a second output that is 90 degrees out of phase with the original. | ADAU144x, ADAU176x, ADAU1781 | ||
White Noise | Simple | White Noise | 8 | 8 | 3 | 2 | Generates white noise. | ADAU144x, ADAU176x, ADAU1781 | |
White Noise | Simple | White Noise (Grow White Noise) | 8 | 8 | 3 | 2 | Adds another White Noise algorithm output to the block. | ADAU144x, ADAU176x, ADAU1781 | |
White Noise | Simple | White Noise (Grow With Seed) | 13 | 13 | 5 | 3 | Adds another White Noise With Seed algrorithm to the block. | ADAU144x, ADAU176x, ADAU1781 | |
White Noise | With Seed | White Noise | 13 | 13 | 5 | 3 | Generates white noise. Allows for manual random seed selection. | ADAU144x, ADAU176x, ADAU1781 | |
White Noise | With Seed | White Noise (Grow White Noise) | 8 | 8 | 3 | 2 | Adds another White Noise algorithm output to the block. Allows for manual random seed selection. | ADAU144x, ADAU176x, ADAU1781 | |
White Noise | With Seed | White Noise (Grow With Seed) | 13 | 13 | 5 | 3 | Adds another White Noise With Seed algrorithm to the block. Allows for manual random seed selection. | ADAU144x, ADAU176x, ADAU1781 |