Click here to return to the sources page
The Complex DC Input Block allows you to generate a DC complex signal in the block processing domain.
The block's controls allow the DC value and the format to be set. There are 32 available bits which can be used to represent decimal values.
.
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Output Signal | Decimal - | DC output signal |
GUI Control Name | Default Value | Range | Function Description |
---|---|---|---|
Real | 1 | 0 - (Depends on the format select) | This control gives the DC real value |
Imaginary | 0 | 0 - (Depends on the format select) | This control gives the DC imaginary value |
format | 8.24 | Valid fixed point formats with 32/28 bits | This control decides the range of DC control |
The module currently does not support grow and add functionality.
GUI Control Name | Compiler Name | Function Description |
---|---|---|
Real Value | ComplexDCBlkAlg1RealValue | Real part of DC output signal |
Imaginary Value | ComplexDCBlkAlg1ImaginaryValue | Imaginary part of DC output signal |
Here,