The information here is preliminary.
Click here to return to the SigmaStudio Algorithm Resource Summary section.
Category | Algorithm | Executed Instructions | Program RAM | DATA Ram | Parameter RAM | Description | Processors | ||
---|---|---|---|---|---|---|---|---|---|
Mixers | No Slew | Single Control Mixer | 3 | 3 | 1 | 1 | Lets you mix multiple inputs down to one output, with a single knob to set the gain of all inputs. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | No Slew | Single Control Mixer (Grow) | 4 | 4 | 1 | 1 | Adds another input to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | No Slew | Signal Merger | 3 | 3 | 1 | 1 | Mixes a group of input signals and automatically decreases the signal levels in proportion to the number of inputs. This block's algorithm can be grown up to 15 inputs. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | No Slew | Signal Merger (Grow) | 4 | 4 | 1 | 1 | Adds another input to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | Clickless SW Slew | Single Control Mixer | 12 | 12 | 6 | 1 | Lets you mix multiple inputs down to one output, with a single knob to set the gain of all inputs. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | Clickless SW Slew | Single Control Mixer (Grow) | 1 | 1 | 0 | 0 | Adds another input to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | No Slew | Stereo Mixer | 6 | 6 | 2 | 2 | Mixes two or more stereo input channels to a single stereo output. Each stereo input's mix level can be independently adjusted. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | No Slew | Stereo Mixer (Grow) | 2 | 2 | 0 | 1 | Adds another two inputs to the block, as well as another mix level knob for the corresponding inputs. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | Clickless SW Slew | Stereo Mixer | 24 | 24 | 11 | 2 | Mixes two or more stereo input channels to a single stereo output. Each stereo input's mix level can be independently adjusted. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | Clickless SW Slew | Stereo Mixer (Grow) | 11 | 11 | 4 | 1 | Adds another two inputs to the block, as well as another mix level knob for the corresponding inputs. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | Cross Mixer (8 Inputs) | 9 | 9 | 1 | 8 | Mixes 8 input signals to a single output. Each input has an independent and customizable gain control knob. | ADAU144x, ADAU176x, ADAU1781 | ||
Mixers | Cross Mixer (3 Inputs) | 4 | 4 | 1 | 3 | Mixes 3 input signals to a single output, allowing each input's gain to be independently controlled. | ADAU144x, ADAU176x, ADAU1781 | ||
Mixers | Cross Mixer (2 Inputs) | 3 | 3 | 1 | 2 | Mixes 2 input signals to a single output, allowing each input's gain to be independently controlled. | ADAU144x, ADAU176x, ADAU1781 | ||
Mixers | No Slew | Multiple Control Mixer | 3 | 3 | 1 | 2 | Allows a set of input signals to be mixed, with variable gain, into a single output signal. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | No Slew | Multiple Control Mixer (Grow) | 1 | 1 | 0 | 1 | Adds another input and corresponding mix level knob to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | Clickless SW Slew | Multiple Control Mixer | 21 | 21 | 10 | 2 | Allows a set of input signals to be mixed, with variable gain, into a single output signal. | ADAU144x, ADAU176x, ADAU1781 | |
Mixers | Clickless SW Slew | Multiple Control Mixer (Grow) | 10 | 10 | 4 | 1 | Adds another input and corresponding mix level knob to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | No Slew | Single Control Splitter | 4 | 4 | 2 | 1 | Splits one input into multiple outputs, with a single knob control for all the output gains. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | No Slew | Single Control Splitter (Grow) | 2 | 2 | 1 | 0 | Adds another output to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | Clickless SW Slew | Single Control Splitter | 13 | 13 | 7 | 1 | Splits one input into multiple outputs, with a single knob control for all the output gains. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | Clickless SW Slew | Single Control Splitter (Grow) | 2 | 2 | 1 | 0 | Adds another output to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | No Slew | Multiple Control Splitter | 4 | 4 | 2 | 2 | Allows an input signal to be split into two or more outputs with independent control of each output's gain settings. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | No Slew | Multiple Control Splitter (Grow) | 2 | 2 | 1 | 1 | Adds another output and corresponding level output know to the block. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | Clickless SW Slew | Multiple Control Splitter | 22 | 22 | 11 | 2 | Allows an input signal to be split into two or more outputs with independent control of each output's gain settings. | ADAU144x, ADAU176x, ADAU1781 | |
Splitters | Clickless SW Slew | Multiple Control Splitter (Grow) | 11 | 11 | 5 | 1 | Adds another output and corresponding level output know to the block. | ADAU144x, ADAU176x, ADAU1781 |