This is an old revision of the document!
Click here to return to the Mixers/Splitters page
The Audio Signal Routers cell includes 2 different versions.
Audio Signal router mixes M different inputs to N different outputs with various gains. The number of input and output pins are configurable.
This module supports multiple mixer configurations. Each mixer configuration has gains for all the inputs and outputs. A separate gain is available for each of input output combination also. All the gains has a corresponding mute control to quickly mute the particular gain. The current Tab selected (Mix #) in the mixer window is downloaded to the target and used for mixing.
The following equations show the calculation of the output for given sample mixer table.
Out0 | Out1 | ||
---|---|---|---|
Og0 | Og1 | ||
In0 | Ig0 | G00 | G01 |
In1 | Ig1 | G10 | G11 |