Click here to return to the Licensed Algorithms page
These blocks are not included in the SigmaStudio installation. Please contact the company Kronoton directly for licensing and test information under info [at] hdsx [dot] audio.
Decoders, running on DSPs with at least four channel input, can also be delivered as automotive versions with 2×2.0 input (Front/Rear)
Available on ADAU 1452 and others on request
RealCenter technology for precise center extraction and localization. TruDirection® Surround channels for enhanced directional localization. Decoded output channels: L,R,C,(LFE),Sl,Sr.
Available on ADAU 1452 and others on request
RealCenter technology for precise center extraction and localization. TruDirection® Surround channels for enhanced directional localization. Decoded output channels: L,R,C,(LFE),Sl,Sr,BSl,BSr.
Available on ADAU 1452, ADAU 144x, ADAU 1701 and others on request
L+R Center Channel. TruDirection® Surround channels for enhanced directional localization. Decoded output channels: L,R,C,(LFE),Sl,Sr.
Available on ADAU 1452 and others on request
This block enables independent volume control of the phantom center within stereo sources. It is not a hidden L+R upmix. A crossover frequency can be set to split the phantom center.
Available on ADAU 1452 and others on request
Available on SigmaDSP 100,200,300
HDSX® - High Definition Sound Expansion increases the sound field, especially of little- and small-field positioned sound sources by expanding the sound field and the spatial hearing experience in a very unique way. It creates a new spatial quality of small speaker entertainment like used in mobile devices, flatscreen TV's, gaming- and automotive solutions. Used in headphones, the HDSX stereo spatializer creates a 360 sound field without inhead effects.
More infos under www.hdsx.audio.
Example HDSX Stereo Sound Widening 360
A schematic, with the input block, the easy to use HDSX® plug in and the output block, is shown below.