The information here is preliminary.
Click here to return to the SigmaStudio Algorithm Resource Summary section.
Category | Algorithm | Executed Instructions | Program RAM | DATA Ram | Parameter RAM | Description | Processors | ||
---|---|---|---|---|---|---|---|---|---|
Look Up Tables | Index Limit Protection | 2D Index Lookup Table | 22 | 22 | 2 | 3 | Takes two index inputs and generates an output based on a user defined table of values. | ADAU144x, ADAU176x, ADAU1781 | |
Look Up Tables | No Index Limit Protection | 2D Index Lookup Table | 12 | 12 | 6 | 0 | Takes two index inputs and generates an output based on a user defined table of values. | ADAU144x, ADAU176x, ADAU1781 | |
Look Up Tables | RMS Table | 64 | 64 | 20 | 46 | Takes an input signal and outputs the interpolated mapped value of the signal, relative to the table, depending on the calculated RMS input. | ADAU144x, ADAU176x, ADAU1781 | ||
Look Up Tables | Index Limit Protection | Index Lookup Table | 14 | 14 | 2 | 34 | Lets you access values stored in a lookup table (LUT). They're accessible through a table index. | ADAU144x, ADAU176x, ADAU1781 | |
Look Up Tables | Standard | Index Lookup Table | 5 | 5 | 2 | 34 | Lets you access values stored in a lookup table (LUT). They're accessible through a table index. | ADAU144x, ADAU176x, ADAU1781 | |
Signal Detect | Signal Detection | 11 | 11 | 4 | 3 | Outputs a flag if an input signal is detected. | ADAU144x, ADAU176x | ||
Signal Detect | Signal Detection (Grow) | 16 | 16 | 4 | 3 | Adds another input to the Signal Detection block. | ADAU144x, ADAU176x | ||
Level Detectors | Seven Band Level Detector | 290 | 290 | 112 | 44 | Calculates the input signal level, reading directly from the hardware in real time, and displays the level graphically in seven frequency band meter displays. It does not modify the input signal in any way. | ADAU144x, ADAU176x | ||
Level Detectors | Pass Thru | Level Detector Designer | 43 | 43 | 22 | 8 | Calculates the input signal level, reading directly from the hardware in real time, and display the level graphically in meter displays. The Level Detector Designer block lets you define your own frequency bands and time constants for the display. | ADAU144x, ADAU176x | |
Level Detectors | Pass Thru | Level Detector Designer (Grow) | 41 | 41 | 15 | 6 | Adds another Level Detector Designer algorithm in series with the prior one(s) to the block. | ADAU144x, ADAU176x | |
Level Detectors | RTA To Output | Level Detector Designer | 44 | 44 | 22 | 8 | Calculate the input signal level, reading directly from the hardware in real time, and display the level graphically in meter displays. The Level Detector Designer block lets you define your own frequency bands and time constants for the display. | ADAU144x, ADAU176x | |
Level Detectors | RTA To Output | Level Detector Designer (Grow) | 44 | 44 | 16 | 6 | Adds another Level Detector Designer algorithm in series with the prior one(s) to the block. | ADAU144x, ADAU176x | |
Level Detectors | Single Level Detector | 32 | 32 | 12 | 4 | Calculates the input signal level, reading directly from the hardware in real time, and display the level graphically in meter displays. | ADAU144x, ADAU176x, ADAU1781 | ||
Level Detectors | Single Level Detector Running Average | 9 | 9 | 5 | 2 | Calculates the input signal level, reading directly from the hardware in real time, and display the level graphically in meter displays. | ADAU144x, ADAU176x, ADAU1781 | ||
Level Detectors | Single Level Detector Direct Read | 3 | 3 | 1 | 1 | Calculates the input signal level, reading directly from the hardware in real time, and display the level graphically in meter displays. | ADAU144x, ADAU176x, ADAU1781 |