The information here is preliminary.
Click here to return to the SigmaStudio Algorithm Resource Summary section.
Category | Algorithm | Executed Instructions | Program RAM | DATA Ram | Parameter RAM | Description | Processors | ||
---|---|---|---|---|---|---|---|---|---|
Counters | Pulse Counter | 12 | 12 | 4 | 0 | Counts the number of non-zero inputs it recieves. | ADAU144x, ADAU176x, ADAU1781 | ||
Counters | Counter | 12 | 12 | 3 | 5 | Counts upward from a user-defined initial value and outputs the count value until the user-defined maximum is reached. | ADAU144x, ADAU176x, ADAU1781 | ||
Stop Watches | Stop Watch | 14 | 14 | 3 | 1 | Allows for a start, stop, and reset counting mechanism. | ADAU144x, ADAU176x, ADAU1781 | ||
Stop Watches | Timer - W/ External Reset | 15 | 15 | 3 | 0 | Counts for a specified amoint of time and then sets a flag upon completion. | ADAU144x, ADAU176x, ADAU1781 | ||
Stop Watches | Stop Watch W/External Reset | 14 | 14 | 3 | 0 | Allows for a start, stop, and reset counting mechanism. Includes external reset pin. | ADAU144x, ADAU176x, ADAU1781 |