This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
resources:tools-software:sigmastudio:toolbox:basicdsp:minormaxlimit [18 Dec 2017 15:19] – created Sanjeeva Reddy | resources:tools-software:sigmastudio:toolbox:basicdsp:minormaxlimit [24 Jun 2021 09:20] (current) – [Supported IC's] Sakthivel Perumal | ||
---|---|---|---|
Line 7: | Line 7: | ||
By default it will Max Limit Algorithm. Option to select Max Limit or Min Limit Algorithm by clicking on bit map icon. | By default it will Max Limit Algorithm. Option to select Max Limit or Min Limit Algorithm by clicking on bit map icon. | ||
\\ | \\ | ||
- | {{ : | + | {{ : |
===== Input Pins ===== | ===== Input Pins ===== | ||
^Name^Format [int/ | ^Name^Format [int/ | ||
- | |Pin 0: Input |decimal(ADAU145x)- audio|Input signal to the module| | + | |Pin 0: Input |decimal- audio|Input signal to the module| |
===== Output Pins ===== | ===== Output Pins ===== | ||
^Name^Format [int/ | ^Name^Format [int/ | ||
- | |Pin 0: Output |decimal(ADAU145x)- audio- audio|Output signal from the module| | + | |Pin 0: Output |decimal- audio- audio|Output signal from the module| |
===== Grow Algorithm ===== | ===== Grow Algorithm ===== | ||
Line 39: | Line 39: | ||
===== Supported IC' | ===== Supported IC' | ||
- | 1. ADAU145x | + | |ADAU145x| |
+ | |ADAU146x| | ||