This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:sigmastudio:toolbox:basicdsp:max [19 Dec 2017 10:10] – Venkatesan Krishnamoorthy | resources:tools-software:sigmastudio:toolbox:basicdsp:max [24 Jun 2021 09:02] (current) – [Supported IC's] Sakthivel Perumal | ||
---|---|---|---|
Line 8: | Line 8: | ||
|The Max and Hold is an algorithm compares the input sample with held max value and outputs the highest value.| | |The Max and Hold is an algorithm compares the input sample with held max value and outputs the highest value.| | ||
\\ | \\ | ||
- | {{ : | + | {{ : |
===== Input Pins ===== | ===== Input Pins ===== | ||
^Name^Format [int/ | ^Name^Format [int/ | ||
- | |Pin 0: Input |decimal- control| Reset signal to the module| | + | |Pin 0: Input |decimal- control |
- | |Pin 1: Input |decimal- audio| Input signal to the module| | + | |Pin 1: Input |decimal- audio |
===== Output Pins ===== | ===== Output Pins ===== | ||
^Name^Format [int/ | ^Name^Format [int/ | ||
- | |Pin 0: Output |decimal(ADAU145x)- audio- audio|Output signal from the module| | + | |Pin 0: Output |decimal- audio |Output signal from the module| |
===== Grow Algorithm ===== | ===== Grow Algorithm ===== | ||
Line 33: | Line 33: | ||
===== Algorithm Description ===== | ===== Algorithm Description ===== | ||
- | This module compares the each channel | + | This module compares the each channel input samples with held_max value and outputs highest value when reset is Off. |
- | Compares the each channel | + | Compares the each channel input samples and outputs the highest value when reset pin is high. |
===== Supported IC' | ===== Supported IC' | ||
- | 1. ADAU145x | + | |ADAU145x| |
+ | |ADAU146x| |