Click here to return to the Basic DSP section.
This module can be used to considers input signals are binary and gives a decimal output value.
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Bit 0 | int- control | Bit 0 of input |
Pin 1: Bit 1 | int- control | Bit 1 of input. |
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Output | int - control | Decimal value as integer (32.0) |
The module supports growth of input Pins.
This module can be used with GPIOs to convert the multiple GPIO's value into a single integer value.
The table below shows the input and output value for the BinToDec module.
GPIO_0 | GPIO_1 | BinToDec Output (32.0) | Lookup Table Output (8.24) |
---|---|---|---|
0 | 0 | 0 | 0 db |
1 | 0 | 1 | 1 db |
0 | 1 | 2 | 2 db |
1 | 1 | 3 | 3 db |
The output of BinToDec is used as an index for LookUp table. The output of the lookup table can be multiplied with the audio signal as the gain.
Using this schematic signal's volume can be changed through GPIO.