This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:tools-software:sharc-audio-module [05 Aug 2019 15:23] – [SHARC Audio Module Daughter Boards] Chad Wentworth | resources:tools-software:sharc-audio-module [13 Oct 2022 17:37] – Fixed grammar issue Rebecca Butler | ||
---|---|---|---|
Line 11: | Line 11: | ||
The centerpiece of the SHARC Audio Module is [[http:// | The centerpiece of the SHARC Audio Module is [[http:// | ||
- | Devices' | + | Devices' |
- | [[http:// | + | [[adi>sc58x|ADSP-SC589]]. |
DSP cores, a 450MHz ARM® Cortex®-A5 core and an FFT/IFFT accelerator with a massive amount | DSP cores, a 450MHz ARM® Cortex®-A5 core and an FFT/IFFT accelerator with a massive amount | ||
of on-board I/O, the ADSP-SC589 is a remarkable engine for audio processing. | of on-board I/O, the ADSP-SC589 is a remarkable engine for audio processing. | ||
Line 19: | Line 19: | ||
UART (for MIDI & more), and a [[adi> | UART (for MIDI & more), and a [[adi> | ||
I/O is provided, including 1/8" stereo jacks, S/PDIF, Gigabit Ethernet, USB OTG | I/O is provided, including 1/8" stereo jacks, S/PDIF, Gigabit Ethernet, USB OTG | ||
- | & HS as well as Analog Devices' | + | & HS as well as Analog Devices' |
audio interface]]. In addition, on the underside of the board are two expansion | audio interface]]. In addition, on the underside of the board are two expansion | ||
connectors (60 pin 0.100 pitch) with access to most of the signals available on | connectors (60 pin 0.100 pitch) with access to most of the signals available on | ||
Line 64: | Line 64: | ||
* **[[: | * **[[: | ||
* **[[: | * **[[: | ||
+ | * **[[: |