Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:tools-software:sharc-audio-module [02 May 2019 17:06] – [Documentation] Add links to the MicroPython Wenting Zhang | resources:tools-software:sharc-audio-module [14 Oct 2022 20:40] (current) – Change the link to have a more in-line name Rebecca Butler |
---|
| |
The centerpiece of the SHARC Audio Module is [[http://analog.com|Analog | The centerpiece of the SHARC Audio Module is [[http://analog.com|Analog |
Devices']] high-performance [[http://analog.com/sharc|SHARC]] | Devices']] high-performance [[adi>sharc|SHARC]] |
[[http://analog.com/sc58x|ADSP-SC589]]. Combining two 450 MHz floating point | [[adi>sc58x|ADSP-SC589]]. Combining two 450 MHz floating point |
DSP cores, a 450MHz ARM® Cortex®-A5 core and an FFT/IFFT accelerator with a massive amount | DSP cores, a 450MHz ARM® Cortex®-A5 core and an FFT/IFFT accelerator with a massive amount |
of on-board I/O, the ADSP-SC589 is a remarkable engine for audio processing. | of on-board I/O, the ADSP-SC589 is a remarkable engine for audio processing. |
UART (for MIDI & more), and a [[adi>sigmadsp|SigmaDSP]] 96 kHz, 24-bit audio codec. A variety of | UART (for MIDI & more), and a [[adi>sigmadsp|SigmaDSP]] 96 kHz, 24-bit audio codec. A variety of |
I/O is provided, including 1/8" stereo jacks, S/PDIF, Gigabit Ethernet, USB OTG | I/O is provided, including 1/8" stereo jacks, S/PDIF, Gigabit Ethernet, USB OTG |
& HS as well as Analog Devices' revolutionary [[http://analog.com/a2b|A2B multi channel | & HS as well as Analog Devices' revolutionary [[adi>a2b|A2B multi channel |
audio interface]]. In addition, on the underside of the board are two expansion | audio interface]]. In addition, on the underside of the board are two expansion |
connectors (60 pin 0.100 pitch) with access to most of the signals available on | connectors (60 pin 0.100 pitch) with access to most of the signals available on |
^ ^ Name ^ Connection Type ^ Main Functionality ^ | ^ ^ Name ^ Connection Type ^ Main Functionality ^ |
| {{:resources:tools-software:sharc-audio-module:hardware:sam-diy-angle.png?direct&100 |}} | [[resources:tools-software:sharc-audio-module:hardware:audioproj-fin|Audio Project Fin]] | Expansion Connector |MIDI In / Out / Thru DIN connectors\\ POTs\\ push buttons\\ 1/4" stereo input/output | | | {{:resources:tools-software:sharc-audio-module:hardware:sam-diy-angle.png?direct&100 |}} | [[resources:tools-software:sharc-audio-module:hardware:audioproj-fin|Audio Project Fin]] | Expansion Connector |MIDI In / Out / Thru DIN connectors\\ POTs\\ push buttons\\ 1/4" stereo input/output | |
| {{:resources:tools-software:sharc-audio-module:hardware:sam-class-d-angle.png?direct&100 |}} | [[resources:tools-software:sharc-audio-module:hardware:class-d|Class-D Amplifier Module (coming soon)]] | A2B interface | 2 SSM3582 high efficiency Class-D amplifiers| | | {{:resources:tools-software:sharc-audio-module:hardware:sam-class-d-angle.png?direct&100 |}} | [[resources:tools-software:sharc-audio-module:hardware:class-d|Class-D Amplifier Module]] | A2B interface | 2 SSM3582 high efficiency Class-D amplifiers| |
<WRAP clear></WRAP> | <WRAP clear></WRAP> |
----- | ----- |
* **[[:resources:tools-software:sharc-audio-module:faust|Faust and the SHARC Audio Module]]** - Provides details about the Faust language and how it integrates with the SHARC Audio Module. | * **[[:resources:tools-software:sharc-audio-module:faust|Faust and the SHARC Audio Module]]** - Provides details about the Faust language and how it integrates with the SHARC Audio Module. |
* **[[:resources:tools-software:sharc-audio-module:micropython|MicroPython for the SHARC Audio Module]]** - Provides examples and tutorials about how to use MicroPython on the SHARC Audio Module. | * **[[:resources:tools-software:sharc-audio-module:micropython|MicroPython for the SHARC Audio Module]]** - Provides examples and tutorials about how to use MicroPython on the SHARC Audio Module. |
| * **[[:resources:tools-software:sharc-audio-module:advanced-audio-projects|New and Experimental things for the SHARC Audio Module]]** - Provides examples and tutorials about how to set up and run some new and emerging features of the SHARC Audio Module. |