This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:tools-software:sharc-audio-module:hardware:main-board [14 Mar 2019 20:49] – [Schematics, PCB Layout, Bill of Materials] Chad Wentworth | resources:tools-software:sharc-audio-module:hardware:main-board [25 Apr 2019 20:18] – [Boot Mode Jumper (JP1)] Chad Wentworth | ||
---|---|---|---|
Line 182: | Line 182: | ||
* SPDIF Input is connected to '' | * SPDIF Input is connected to '' | ||
- | * SPDIF Output is connected to '' | + | * SPDIF Output is connected to '' |
===== USBi Connector (P2) ===== | ===== USBi Connector (P2) ===== | ||
Line 215: | Line 215: | ||
^ Jumper on Pins ^ Boot Mode ^ | ^ Jumper on Pins ^ Boot Mode ^ | ||
| 1-2 | '' | | 1-2 | '' | ||
- | | 2-3 | '' | + | | 2-3 | '' |
| None | '' | | None | '' | ||
+ | <WRAP round important> | ||
+ | **SHARC Audio Module revisions 1.4 or older incorrectly use link port boot rather than UART boot**</ | ||
===== Pushbuttons (PB1, PB2) ===== | ===== Pushbuttons (PB1, PB2) ===== | ||