This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:sharc-audio-module:baremetal:preconfigured-a2b-topology [05 Feb 2020 20:47] – [Current fixed A2B topology configurations available] Chad Wentworth | resources:tools-software:sharc-audio-module:baremetal:preconfigured-a2b-topology [12 Jun 2020 14:37] (current) – [Routing audio to and from A2B within the baremetal framework] Chad Wentworth | ||
---|---|---|---|
Line 9: | Line 9: | ||
| A2B_TOPOLOGY_TDM8_SAM_to_SAM_2up_2down | | A2B_TOPOLOGY_TDM8_SAM_to_SAM_2up_2down | ||
| A2B_TOPOLOGY_TDM8_SAM_to_CLASSD_4down | A SHARC Audio Module sends two stereo pairs to a downstream Class D board, to both Class D amp chips | Yes | | | A2B_TOPOLOGY_TDM8_SAM_to_CLASSD_4down | A SHARC Audio Module sends two stereo pairs to a downstream Class D board, to both Class D amp chips | Yes | | ||
- | | A2B_TOPOLOGY_TDM8_SAM_to_SAM_to_SAM_4up_4down | Passes stereo audio between three SHARC audio modules (upstream and downstream) | No | | ||
<WRAP clear></ | <WRAP clear></ | ||
+ | |||
+ | < | ||
----- | ----- | ||
Line 39: | Line 40: | ||
// SET ONLY ONE TO TRUE | // SET ONLY ONE TO TRUE | ||
#define A2B_TOPOLOGY_TDM8_SAM_to_SAM_2up_2down | #define A2B_TOPOLOGY_TDM8_SAM_to_SAM_2up_2down | ||
- | #define A2B_TOPOLOGY_TDM8_SAM_to_SAM_to_SAM_4up_4down | ||
#define A2B_TOPOLOGY_TDM8_SAM_to_CLASSD_4down | #define A2B_TOPOLOGY_TDM8_SAM_to_CLASSD_4down | ||
Line 85: | Line 85: | ||
---- | ---- | ||
- | {{navigation SHARC Audio Module# | + | {{navigation SHARC Audio Module# |