This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linuxdsp:docs:linux_yocto_distribution_and_applications:linuxptp [17 Sep 2020 16:27] – ↷ Page moved from resources:tools-software:linuxdsp:docs:linux_yocto_distrubution_and_applications:linuxptp to resources:tools-software:linuxdsp:docs:linux_yocto_distribution_and_applications:linuxptp Matt Prewett | resources:tools-software:linuxdsp:docs:linux_yocto_distribution_and_applications:linuxptp [22 Sep 2020 11:14] (current) – [Device tree configuration] Sunny Feng | ||
---|---|---|---|
Line 46: | Line 46: | ||
\\ | \\ | ||
==== Device tree configuration ==== | ==== Device tree configuration ==== | ||
- | The timestamps that are the basis of PTP can be acquired with greater accuracy when they are captured by the ethernet PHY hardware. The RMII PHY interface | + | The timestamps that are the basis of PTP can be acquired with greater accuracy when they are captured by the ethernet PHY hardware. The PHY interface |
- | The phy-mode can be changed to " | + | |
+ | The phy-mode | ||
<WRAP info> | <WRAP info> | ||
... : ellipsis, means other properties in EMAC0 node stay the same\\ | ... : ellipsis, means other properties in EMAC0 node stay the same\\ | ||
Line 144: | Line 145: | ||
\\ | \\ | ||
---- | ---- | ||
- | **Back to** [[resources/tools-software/linuxdsp/docs/ | + | **Back to** [[resources:tools-software:linuxdsp:docs: |