This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:usb:device_mode:gdaget_zero [14 Jul 2020 08:48] – [Example Usage] cathy fang | resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:usb:device_mode:gdaget_zero [27 Jul 2020 08:02] – [USB Gadget Zero] cathy fang | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== USB Gadget Zero ====== | ====== USB Gadget Zero ====== | ||
- | This page provides how to use the USB Gadget Zero on ADSP-SC5XX board, and it will include the below test: | + | This page provides how to use the USB Gadget Zero on ADSP-SC5xx board, and it will include the below test: |
* USB gadget zero bulk | * USB gadget zero bulk | ||
* USB Gadget zero control | * USB Gadget zero control | ||
Line 96: | Line 96: | ||
* **Test log:** | * **Test log:** | ||
<code c++> | <code c++> | ||
- | test@madara: | + | test@madara: |
usbtest | usbtest | ||
S: Product=Gadget Zero | S: Product=Gadget Zero |