This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:start [28 Dec 2020 06:35] – Sunny Feng | resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:start [14 Sep 2023 10:30] (current) – Vasileios Bimpikas | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | <note warning> | ||
+ | |||
+ | |||
+ | |||
====== Kernel Features and Device Drivers for ADSP-SC5xx Yocto Linux ====== | ====== Kernel Features and Device Drivers for ADSP-SC5xx Yocto Linux ====== | ||
The following kernel features, peripherals and devices are supported in Linux by the Yocto Linux for ADSP-SC5xx Processors product: | The following kernel features, peripherals and devices are supported in Linux by the Yocto Linux for ADSP-SC5xx Processors product: |