This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:start [24 Jul 2020 11:11] – Sunny Feng | resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:start [14 Sep 2023 10:30] (current) – Vasileios Bimpikas | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | <note warning> | ||
+ | |||
+ | |||
+ | |||
====== Kernel Features and Device Drivers for ADSP-SC5xx Yocto Linux ====== | ====== Kernel Features and Device Drivers for ADSP-SC5xx Yocto Linux ====== | ||
The following kernel features, peripherals and devices are supported in Linux by the Yocto Linux for ADSP-SC5xx Processors product: | The following kernel features, peripherals and devices are supported in Linux by the Yocto Linux for ADSP-SC5xx Processors product: | ||
Line 22: | Line 26: | ||
* [[resources: | * [[resources: | ||
* [[resources: | * [[resources: | ||
+ | * [[resources: | ||
* [[resources: | * [[resources: | ||
* [[resources: | * [[resources: |