This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:tools-software:linux-software:libiio_tips_tricks [20 Aug 2021 10:30] – [Linux Contiguous Memory Allocator (or CMA)] Michael Hennerich | resources:tools-software:linux-software:libiio_tips_tricks [20 Aug 2021 10:49] (current) – [Capturing large contiguous buffers] Michael Hennerich | ||
---|---|---|---|
Line 61: | Line 61: | ||
===== Capturing large contiguous buffers ===== | ===== Capturing large contiguous buffers ===== | ||
- | Set kernel buffer count to 1 | + | |
+ | - Set kernel buffer count to 1 | ||
+ | - Increase **IIO buffer DMA max block size** parameter to at least the size of your desired contiguous buffer | ||
+ | - Make sure your CMA size is significantly bigger (CMA is used by various other DMA capable devices in your Linux system) | ||
+ | - AXI_DMAC controller limits length of the transfers to 2**DMA_LENGTH_WIDTH. The default is 24 so your max transfer size is 16777216 bytes. You may need to increase that and rebuild your design. Please see here: [[:/ | ||