Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
resources:tools-software:linux-drivers:sound:adau1373 [01 Sep 2011 19:33]
larsc [Hardware configuration]
resources:tools-software:linux-drivers:sound:adau1373 [23 Feb 2017 12:47] (current)
larsc
Line 1: Line 1:
 ====== ADAU1373 Sound CODEC Linux Driver ====== ====== ADAU1373 Sound CODEC Linux Driver ======
 +
  
 ===== Supported Devices ===== ===== Supported Devices =====
  
-This driver supports the\\ +  * [[adi>​ADAU1373]]
-[[adi>​ADAU1373]]+
  
-====== Source Code ======+===== Evaluation Boards ===== 
 +  * [[adi>​EVAL-ADAU1373Z]] 
 + 
 +===== Source Code =====
  
 ==== Status ==== ==== Status ====
  
- Source ​  Mainlined? ​ +^ Source ^ Mainlined? ^ 
-| [[bfgit>linux-kernel?sound/​soc/​codecs/​adau1373.c|git]] | [[git.linux.org>​sound/​soc/​codecs/​adau1373.c|In progress]] |+| [[git.linux.org>sound/​soc/​codecs/​adau1373.c|git]] | [[git.linux.org>​sound/​soc/​codecs/​adau1373.c|Yes]] |
  
 ==== Files ==== ==== Files ====
Line 20: Line 23:
 | include | [[git.linux.org>​include/​sound/​adau1373.h]] | | include | [[git.linux.org>​include/​sound/​adau1373.h]] |
  
-====== Example device initialization ​======+===== Example device initialization =====
  
 {{page>​software/​linux/​docs/​platform_and_bus_model#​Platform Data&​noheader&​firstseconly&​noeditbtn}} {{page>​software/​linux/​docs/​platform_and_bus_model#​Platform Data&​noheader&​firstseconly&​noeditbtn}}
Line 100: Line 103:
 | DAC2 Playback Volume | DAC2 Playback Volume | | | DAC2 Playback Volume | DAC2 Playback Volume | |
 | Lineout1 Playback Volume | Lineout 1 Volume | | | Lineout1 Playback Volume | Lineout 1 Volume | |
-| Lineout2 Playback Volume | Lineout ​Volume | Single-ended lineout |+| Lineout2 Playback Volume | Lineout ​Volume | Single-ended lineout |
 | Speaker Playback Volume ​ | Speaker Out Volume | | | Speaker Playback Volume ​ | Speaker Out Volume | |
 | Headphone Playback Volume | Heaphone Out Volume| | | Headphone Playback Volume | Heaphone Out Volume| |
Line 180: Line 183:
  
 ^ Name ^ Supported by driver ^ Description ^ ^ Name ^ Supported by driver ^ Description ^
-| SND_SOC_DAIFMT_I2S ​    | yes | I2S Justified ​mode |+| SND_SOC_DAIFMT_I2S ​    | yes | I2S mode |
 | SND_SOC_DAIFMT_RIGHT_J | yes | Right Justified mode | | SND_SOC_DAIFMT_RIGHT_J | yes | Right Justified mode |
 | SND_SOC_DAIFMT_LEFT_J ​ | yes | Left Justified mode  | | SND_SOC_DAIFMT_LEFT_J ​ | yes | Left Justified mode  |
Line 306: Line 309:
  
 ^  Source ​ ^  Mainlined? ​ ^ ^  Source ​ ^  Mainlined? ​ ^
-| [[bfgit>linux-kernel?sound/​soc/​blackfin/​bfin-eval-adau1373.c|In progress]] | [[git.linux.org>​sound/​soc/​blackfin/​bfin-eval-adau1373.c|In progress]]+| [[git.linux.org>sound/​soc/​blackfin/​bfin-eval-adau1373.c|git]] | [[git.linux.org>​sound/​soc/​blackfin/​bfin-eval-adau1373.c|yes]] |
  
 ==== Files ==== ==== Files ====
Line 353: Line 356:
 Load the driver and make sure the sound card is properly instantiated. Load the driver and make sure the sound card is properly instantiated.
  
-<​box ​100% green|shell prompt running on the target>+<WRAP box bggreen><​wrap info>​This specifies any shell prompt running on the target</wrap>
 <​xterm>​ <​xterm>​
 root:/> modprobe snd-bf5xx-i2s root:/> modprobe snd-bf5xx-i2s
Line 362: Line 365:
 asoc: ADAU1373 <-> bf5xx-i2s mapping ok asoc: ADAU1373 <-> bf5xx-i2s mapping ok
 </​xterm>​ </​xterm>​
-</box>+</WRAP>
  
-<​box ​100% green|shell prompt running on the target>+<WRAP box bggreen><​wrap info>​This specifies any shell prompt running on the target</wrap>
 <​xterm>​ <​xterm>​
 root:/> modprobe snd-pcm-oss root:/> modprobe snd-pcm-oss
Line 374: Line 377:
 Playing WAVE '​stdin'​ : Signed 16 bit Little Endian, Rate 44100 Hz, Stereo Playing WAVE '​stdin'​ : Signed 16 bit Little Endian, Rate 44100 Hz, Stereo
 </​xterm>​ </​xterm>​
-</box>+</WRAP>
resources/tools-software/linux-drivers/sound/adau1373.1314898417.txt.gz · Last modified: 01 Sep 2011 19:33 by larsc