This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:sound:adau1372 [09 Jun 2016 13:21] – [ALSA Controls] Lars-Peter Clausen | resources:tools-software:linux-drivers:sound:adau1372 [13 Jun 2016 14:54] (current) – [TDM configuration] Lars-Peter Clausen | ||
---|---|---|---|
Line 14: | Line 14: | ||
^ Source ^ Mainlined? ^ | ^ Source ^ Mainlined? ^ | ||
- | | [[git.linux.org> | + | | [[linux.github>asoc-adau1372? |
==== Files ==== | ==== Files ==== | ||
^ Function ^ File ^ | ^ Function ^ File ^ | ||
- | | driver | + | | driver |
- | | driver | + | | driver |
- | | driver | + | | driver |
- | | include | [[git.linux.org> | + | | include | [[linux.github>asoc-adau1372? |
====== Example device initialization ====== | ====== Example device initialization ====== | ||
Line 177: | Line 177: | ||
* The number of slots can be either 2, 4 or 8. | * The number of slots can be either 2, 4 or 8. | ||
- | * The slot width can be 16 or 24. | + | * The slot width can be 16 or 32. |
* The slot mask can select any combination of channels on both TX and RX | * The slot mask can select any combination of channels on both TX and RX | ||