This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:platforms:microblaze_loading [13 Jun 2023 16:36] – Stefan-Robert Raus | resources:tools-software:linux-drivers:platforms:microblaze_loading [19 Dec 2023 11:36] (current) – Add download links for 2022_r2 Stefan-Robert Raus | ||
---|---|---|---|
Line 2: | Line 2: | ||
Download the pre-build image for you device in question. | Download the pre-build image for you device in question. | ||
+ | <WRAP todo 60% > | ||
+ | **Latest Build: 2023-12-08 - 2022_R2** | ||
+ | |||
+ | Linux branch: 2022_R2 \\ | ||
+ | Linux repository: https:// | ||
+ | |||
+ | HDL branch: hdl_2022_r2 \\ | ||
+ | HDL repository: https:// | ||
+ | </ | ||
+ | |||
+ | ^ FPGA Carrier ^ FMC Card ^ Download ^ | ||
+ | | KC705 | AD9467_FMC | [[https:// | ||
+ | | ::: | FMCOMMS2-3 | [[https:// | ||
+ | | KCU105 | ADRV9371X | ||
+ | | ::: | FMCOMMS2-3 | [[https:// | ||
+ | | ::: | DAQ2 | [[https:// | ||
+ | | ::: | DAQ3 | [[https:// | ||
+ | | VC707 | AD6676EVB | ||
+ | | ::: | FMCOMMS2-3 | [[https:// | ||
+ | | ::: | FMCOMMS4 | ||
+ | | VCU118 | AD9081 | ||
+ | |:::|:::| [[https:// | ||
+ | 2022_r2_vcu118_ad9081_m8_l4.zip]] | | ||
+ | |:::|:::| [[https:// | ||
+ | 2022_r2_vcu118_ad9081_204c_txmode_10_rxmode_11.zip]] | | ||
+ | |:::|:::| [[https:// | ||
+ | 2022_r2_vcu118_ad9081_204c_txmode_10_rxmode_11_lr_24_75Gbps.zip]] | | ||
+ | |:::|:::| [[https:// | ||
+ | 2022_r2_vcu118_ad9081_204c_txmode_23_rxmode_25.zip]] | | ||
+ | |:::|:::| [[https:// | ||
+ | 2022_r2_vcu118_ad9081_204c_txmode_23_rxmode_25_lr_24_75Gbps.zip]] | | ||
+ | |::: | ||
+ | 2022_r2_vcu118_ad9081_204c_txmode_24_rxmode_26_lr_24_75Gbps.zip]] | | ||
+ | |:::| DAQ3| [[https:// | ||
+ | | VCU128 | AD9081 | ||
+ | |||
<WRAP todo 60% > | <WRAP todo 60% > | ||
**Latest Build: 2023-04-02 - 2021_R2** | **Latest Build: 2023-04-02 - 2021_R2** |