Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:tools-software:linux-drivers:networking-mac802154:adf7242 [28 Nov 2017 15:39] – [Supported Devices] Michael Hennerichresources:tools-software:linux-drivers:networking-mac802154:adf7242 [04 Feb 2021 15:40] (current) – [Userspace tools for Linux IEEE 802.15.4 stack] Michael Hennerich
Line 23: Line 23:
  
 ^ Function ^ File ^ ^ Function ^ File ^
-| driver  | [[linux.github>xcomm_zynq?drivers/net/ieee802154/adf7242.c | adf7242.c]] | +| driver  | [[linux.github>master?drivers/net/ieee802154/adf7242.c | adf7242.c]] | 
-| include | [[linux.github>xcomm_zynq?include/linux/spi/adf7242.h | adf7242.h]] |+| include | [[linux.github>master?include/linux/spi/adf7242.h | adf7242.h]] |
  
 ===== Firmware for Automatic IEEE 802.15.4 Operating Modes (AN-1082) ===== ===== Firmware for Automatic IEEE 802.15.4 Operating Modes (AN-1082) =====
Line 103: Line 103:
  
 Alternatively, it is possible to declare the SPI devices from a DeviceTree file. Alternatively, it is possible to declare the SPI devices from a DeviceTree file.
-\\ Read the [[linux.github>xcomm_zynq?Documentation/devicetree/bindings/net/ieee802154/adf7242.txt|documentation]] for more details.+\\ Read the [[linux.github>master?Documentation/devicetree/bindings/net/ieee802154/adf7242.txt|documentation]] for more details.
  
 Example: Example:
Line 154: Line 154:
 <WRAP round important> <WRAP round important>
 lowpan-tools are deprecated please use linux-wpan tools available here: lowpan-tools are deprecated please use linux-wpan tools available here:
-[[http://wpan.cakelab.org|linux-wpan]]+[[https://github.com/linux-wpan/wpan-tools|linux-wpan]]
 </WRAP> </WRAP>
  
resources/tools-software/linux-drivers/networking-mac802154/adf7242.1511879976.txt.gz · Last modified: 28 Nov 2017 15:39 by Michael Hennerich