Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:tools-software:linux-drivers:multifunction-device:adp5520 [29 Aug 2011 13:53] – [Supported Devices] Michael Hennerichresources:tools-software:linux-drivers:multifunction-device:adp5520 [16 Feb 2015 11:50] (current) – [Status] Lars-Peter Clausen
Line 1: Line 1:
-====== ADP5520/01 driver ======+====== ADP5520/01 MFD Linux Driver ======
  
 ===== Supported Devices ===== ===== Supported Devices =====
  
-The driver for the\\ +  * [[adi>ADP5520]] 
-[[adi>ADP5520]]\\ +  [[adi>ADP5501]]
-[[adi>ADP5501]]+
  
 +===== Evaluation Boards =====
 +
 +  * [[adi>ADP5520-EVALZ]]  
 ===== Description ===== ===== Description =====
  
Line 84: Line 86:
 ===== Status ===== ===== Status =====
  
- Source   Mainlined?  +^ Source ^ Mainlined? ^ 
-| [[bfgit>linux-kernel?drivers/mfd/adp5520.c|git]] |  [[git.linux.org>drivers/mfd/adp5520.c|Yes]]  |+| [[git.linux.org>drivers/mfd/adp5520.c|git]] | [[git.linux.org>drivers/mfd/adp5520.c|Yes]] |
  
  
Line 102: Line 104:
 {{page>software/linux/docs/platform_and_bus_model#Platform Data&noheader&firstseconly&noeditbtn}} {{page>software/linux/docs/platform_and_bus_model#Platform Data&noheader&firstseconly&noeditbtn}}
  
-<note important>+<WRAP important>
 Since Keypad, GPIO and optional LEDs (2, 3) are multiplexed, you need to avoid double configurations. Please refer to the table below. Since Keypad, GPIO and optional LEDs (2, 3) are multiplexed, you need to avoid double configurations. Please refer to the table below.
-</note>+</WRAP>
  
 ^ ADP5520 PIN ^ R3 ^ R2 ^ R1 ^ R0 ^ C0 ^ C1 ^ C2 ^ C3 ^ ^ ADP5520 PIN ^ R3 ^ R2 ^ R1 ^ R0 ^ C0 ^ C1 ^ C2 ^ C3 ^
Line 111: Line 113:
 | **LED** | LED3 |  |  |  |  |  |  | LED2 |   | **LED** | LED3 |  |  |  |  |  |  | LED2 |  
  
-<note tip> +<WRAP tip> 
 Please refer to [[git.linux.org>include/linux/mfd/adp5520.h]] for detailed configuration defines. Please refer to [[git.linux.org>include/linux/mfd/adp5520.h]] for detailed configuration defines.
-</note>+</WRAP>
  
 ==== Backlight ===== ==== Backlight =====
Line 142: Line 144:
 <source trunk/arch/blackfin/mach-bf537/boards/stamp.c:/CONFIG_PMIC_ADP5520/2-/#if/ c linux-kernel> <source trunk/arch/blackfin/mach-bf537/boards/stamp.c:/CONFIG_PMIC_ADP5520/2-/#if/ c linux-kernel>
  
-<note tip>+<WRAP tip>
 **ADP5520 IRQ Usage:**\\ **ADP5520 IRQ Usage:**\\
 If you aren’t planning to utilize the Keypad interface, you don’t need to specify an IRQ in bfin_i2c_board_info. If you aren’t planning to utilize the Keypad interface, you don’t need to specify an IRQ in bfin_i2c_board_info.
-</note>+</WRAP>
  
 ====== Adding Linux driver support ====== ====== Adding Linux driver support ======
Line 357: Line 359:
 </xterm> </xterm>
  
-__**For more information on Input handling in Linux read:**__ [[git.linux.org>Documentation/input/input.txt]] +__**For more information on Input handling in Linux read:**__ [[git.linux.org>Documentation/input/input.txt]] 
 + 
 +====== More Information ====== 
 + 
 +{{page>resources/tools-software/linux-drivers/snippets#input_pointers&noheader&firstseconly&noeditbtn}} 
  
resources/tools-software/linux-drivers/multifunction-device/adp5520.txt · Last modified: 16 Feb 2015 11:50 by Lars-Peter Clausen