This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:tools-software:linux-drivers:input-misc:adxl362 [16 Nov 2012 12:53] – [Reference Circuits] add missing cn Lars-Peter Clausen | resources:tools-software:linux-drivers:input-misc:adxl362 [07 Jun 2013 11:15] – [Status] Michael Hennerich | ||
---|---|---|---|
Line 25: | Line 25: | ||
^ Source | ^ Source | ||
- | | [[git.linux.org> | + | | [[linux.github>adxl362?drivers/ |
===== Files ===== | ===== Files ===== | ||
^ Function ^ File ^ | ^ Function ^ File ^ | ||
- | | driver | + | | driver |
- | | include | [[git.linux.org> | + | | include | [[linux.github>adxl362? |
====== Example platform device initialization ====== | ====== Example platform device initialization ====== | ||
Line 216: | Line 214: | ||
"make qconfig" | "make qconfig" | ||
- | <note> | + | <WRAP round help> |
The ADXL34x Driver depends on **CONFIG_SPI** | The ADXL34x Driver depends on **CONFIG_SPI** | ||
- | </note> | + | </WRAP> |
< | < | ||
Line 339: | Line 337: | ||
</ | </ | ||
- | <note tip> | + | <WRAP tip> |
In case you move the accelerometer and don't receive events, it's likely that something with your Interrupt is wrong.\\ | In case you move the accelerometer and don't receive events, it's likely that something with your Interrupt is wrong.\\ | ||
**check irq number in your platform device file** | **check irq number in your platform device file** | ||
- | </note> | + | </WRAP> |
- | <note tip> | + | <WRAP tip> |
In case you get a message like: '' | In case you get a message like: '' | ||
- | </note> | + | </WRAP> |