This is an old revision of the document!
The LT C®6952 is a high performance, ultralow jitter, JESD204B/C clock generation and distribution IC. It includes a Phase Locked Loop (PLL) core, consisting of a reference divider, phase-frequency detector (PFD) with a phase-lock indicator, ultralow noise charge pump and integer feedback divider.
The LTC6952’s eleven outputs can be configured as up to five JESD204B/C subclass 1 device clock/SYSREF pairs plus one general purpose output, or simply eleven general purpose clock outputs for non-JESD204B/C applications.
This is a Linux industrial I/O (IIO) subsystem driver, targeting serial interface PLL Synthesizers. The industrial I/O subsystem provides a unified framework for drivers for many different types of converters and sensors using a number of different physical interfaces (i2c, spi, etc). See IIO for more information.
Source | Mainlined? |
---|---|
drivers/iio/frequency/ltc6952.c | No |
Function | File |
---|---|
driver | drivers/iio/frequency/ltc6952.c |
Documentation | Documentation/devicetree/bindings/iio/frequency/adi,ltc6952.yaml |
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
The LTC6952 Driver depends on CONFIG_SPI
Linux Kernel Configuration Device Drivers ---> <*> Industrial I/O support ---> Frequency Synthesizers DDS/PLL ---> Clock Generator/Distribution ---> <*> Analog Devices LTC6952 Clock Ultralow Jitter with JESD204B/C
Channels can be specified using child nodes. The following properties are applicable to them:
The following example instanciates the hmc7044 driver for a HMC7044 device connected on the SPI bus to the chip-select line 0.
ltc6952@0 { compatible = "adi,ltc6952"; reg = <0>; #address-cells = <1>; #size-cells = <0>; spi-max-frequency = <10000000>; clock-output-names = "ltc6952_out0", "ltc6952_out1", "ltc6952_out2", "ltc6952_out3", "ltc6952_out4", "ltc6952_out5", "ltc6952_out6", "ltc6952_out7", "ltc6952_out8", "ltc6952_out9", "ltc6952_out10"; #clock-cells = <1>; adi,vco-frequency-hz = <4000000000>; adi,ref-frequency-hz = <100000000>; ltc6952_c0: channel@0 { reg = <0>; adi,extended-name = "REF_CLK"; adi,divider = <10>; adi,digital-delay = <100>; adi,analog-delay = <0>; }; ltc6952_c1: channel@1 { reg = <1>; adi,extended-name = "TEST_CLK"; adi,divider = <10>; }; };