This shows you the differences between two versions of the page.
resources:tools-software:linux-drivers:iio-pll:ad9517 [13 Jan 2021 11:14] – created Michael Hennerich | resources:tools-software:linux-drivers:iio-pll:ad9517 [13 Jan 2021 11:18] (current) – [Description] Michael Hennerich | ||
---|---|---|---|
Line 21: | Line 21: | ||
===== Description ===== | ===== Description ===== | ||
- | |||
The AD9517 provides a multi-output clock distribution function with sub-picosecond jitter performance, | The AD9517 provides a multi-output clock distribution function with sub-picosecond jitter performance, | ||
Line 29: | Line 28: | ||
Each LVDS output can be reconfigured as two CMOS outputs. | Each LVDS output can be reconfigured as two CMOS outputs. | ||
The LVPECL outputs operate to 1.6 GHz, the LVDS outputs operate to 800 MHz, and the CMOS outputs operate to 250 MHz. | The LVPECL outputs operate to 1.6 GHz, the LVDS outputs operate to 800 MHz, and the CMOS outputs operate to 250 MHz. | ||
+ | |||
+ | ==== Note ==== | ||
+ | This Linux device driver uses the .stp file generated by the Device Evaluation Software to configure the device. | ||
+ | This file is then loaded via the Linux firmware subsystem. | ||