This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:tools-software:linux-drivers:iio-adc:ad7124 [16 Oct 2018 13:23] – Sampling frequency description Stefan Popa | resources:tools-software:linux-drivers:iio-adc:ad7124 [16 Oct 2018 13:29] – More Information Stefan Popa | ||
---|---|---|---|
Line 119: | Line 119: | ||
**Description: | **Description: | ||
The output data rate depends on the master clock frequency (fclk) which in turn determines the power mode:\\ | The output data rate depends on the master clock frequency (fclk) which in turn determines the power mode:\\ | ||
- | * Full power (fclk = 614.4 kHz): 9.38 SPS to 19,200 SPS | + | * Full power (fCLK = 614.4 kHz): 9.38 SPS to 19,200 SPS |
* Mid power (fCLK = 153.6 kHz): 2.34 SPS to 4800 SPS | * Mid power (fCLK = 153.6 kHz): 2.34 SPS to 4800 SPS | ||
* Low power (fCLK = 76.8 kHz): 1.17 SPS to 2400 SPS | * Low power (fCLK = 76.8 kHz): 1.17 SPS to 2400 SPS | ||
Line 125: | Line 125: | ||
<WRAP box bggreen>< | <WRAP box bggreen>< | ||
< | < | ||
- | root:/ | + | root:/ |
+ | 10 | ||
+ | root:/ | ||
+ | 960 | ||
+ | root:/ | ||
+ | root:/ | ||
+ | 2400 | ||
+ | root:/ | ||
+ | root:/ | ||
+ | 4800 | ||
</ | </ | ||
+ | ====== More Information ====== | ||
+ | |||
+ | {{page> |