This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:backlight:adp8870 [06 May 2011 23:35] – software:driver:linux:adp8870 renamed to resources:tools-software:linux-drivers:backlight:adp8870 andyr | resources:tools-software:linux-drivers:backlight:adp8870 [11 Feb 2016 21:13] (current) – [Status] Lars-Peter Clausen | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== ADP8870 | + | ====== ADP8870 |
===== Supported Devices ===== | ===== Supported Devices ===== | ||
- | This driver supports the [[: | + | * [[adi>ADP8870]] |
+ | ===== Evaluation Boards ===== | ||
+ | |||
+ | * [[adi> | ||
===== Description ===== | ===== Description ===== | ||
- | {{adp8870_typical_operating_circuit.jpg|}} | + | {{: |
Line 35: | Line 38: | ||
===== Status ===== | ===== Status ===== | ||
- | ^ Source | + | ^ Source ^ Mainlined? ^ |
- | | [[bfgit>linux-kernel?drivers/ | + | | [[git.linux.org>drivers/ |
===== Files ===== | ===== Files ===== | ||
Line 97: | Line 100: | ||
{{page> | {{page> | ||
- | <note info> | + | <WRAP info> |
**platform_data: | **platform_data: | ||
Includes what LEDs are available, feature selections and default initialization. | Includes what LEDs are available, feature selections and default initialization. | ||
- | </note> | + | </WRAP> |
<code c> | <code c> | ||
Line 127: | Line 130: | ||
"make qconfig" | "make qconfig" | ||
- | <note tip> | + | <WRAP tip> |
The ADP8870 Backlight driver depends on I2C. | The ADP8870 Backlight driver depends on I2C. | ||
It therefore requires selected I2C support to show up during kernel configuration. | It therefore requires selected I2C support to show up during kernel configuration. | ||
- | </note> | + | </WRAP> |
< | < | ||
Line 146: | Line 149: | ||
- | {{adp8870_adaptor_board_lr.jpg? | + | {{: |
+ | |||
It can be easily wired to the Blackfin STAMP TWI/I2C header. | It can be easily wired to the Blackfin STAMP TWI/I2C header. |