This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:tools-software:linux-drivers:backlight:adp8870 [25 May 2011 22:41] – [Hardware configuration] andyr | resources:tools-software:linux-drivers:backlight:adp8870 [03 Jan 2013 20:42] – external edit | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== ADP8870 | + | ====== ADP8870 |
===== Supported Devices ===== | ===== Supported Devices ===== | ||
- | This driver supports the [[adi> | + | * [[adi> |
+ | ===== Evaluation Boards ===== | ||
+ | |||
+ | * [[adi> | ||
===== Description ===== | ===== Description ===== | ||
Line 36: | Line 39: | ||
^ Source | ^ Source | ||
- | | [[bfgit>linux-kernel?drivers/ | + | | [[git.linux.org>drivers/ |
===== Files ===== | ===== Files ===== | ||
Line 97: | Line 100: | ||
{{page> | {{page> | ||
- | <note info> | + | <WRAP info> |
**platform_data: | **platform_data: | ||
Includes what LEDs are available, feature selections and default initialization. | Includes what LEDs are available, feature selections and default initialization. | ||
- | </note> | + | </WRAP> |
<code c> | <code c> | ||
Line 127: | Line 130: | ||
"make qconfig" | "make qconfig" | ||
- | <note tip> | + | <WRAP tip> |
The ADP8870 Backlight driver depends on I2C. | The ADP8870 Backlight driver depends on I2C. | ||
It therefore requires selected I2C support to show up during kernel configuration. | It therefore requires selected I2C support to show up during kernel configuration. | ||
- | </note> | + | </WRAP> |
< | < |