Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:tools-software:linux-drivers-all [15 Nov 2022 14:52] – more ltc2983 parts Cosmin Tanislav | resources:tools-software:linux-drivers-all [23 Nov 2022 09:45] – AD4130 Cosmin Tanislav |
---|
* [[.:linux-drivers:iio-adc:ad400x | AD4011: 18-Bit, 500 kSPS, Differential SAR ADC]] | * [[.:linux-drivers:iio-adc:ad400x | AD4011: 18-Bit, 500 kSPS, Differential SAR ADC]] |
* [[.:linux-drivers:iio-adc:ad400x | AD4020: 20-bit, 1.8 MSPS, Differential SAR ADC]] | * [[.:linux-drivers:iio-adc:ad400x | AD4020: 20-bit, 1.8 MSPS, Differential SAR ADC]] |
| * [[git.linux.org>drivers/iio/adc/ad4130.c | AD4130: 32 μA, Ultra Low Power, 24-Bit Sigma-Delta ADC with Integrated PGA and FIFO]] [[adi>AD4130]] |
* [[./linux-drivers/iio-adc/ad9208 | AD6684: 135 MHz Quad IF Receiver]] | * [[./linux-drivers/iio-adc/ad9208 | AD6684: 135 MHz Quad IF Receiver]] |
* [[./linux-drivers/iio-adc/ad9208 | AD6688: RF Diversity and 1.2GHz BW Observation Receiver]] | * [[./linux-drivers/iio-adc/ad9208 | AD6688: RF Diversity and 1.2GHz BW Observation Receiver]] |