Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:tools-software:linux-drivers-all [01 Jan 2020 23:00] – add AD5770R Robin Getz | resources:tools-software:linux-drivers-all [02 Jan 2020 18:52] – add ad5628 derivatives Robin Getz |
---|
* [[.:linux-drivers:iio-dac:ad5624r | AD5624R: Quad, 12-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5624r | AD5624R: Quad, 12-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5628: Octal, 12-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5628: Octal, 12-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] |
| * [[.:linux-drivers:iio-dac:ad5064 | AD5628-1: Octal, 12-Bit, SPI Voltage-Output denseDAC with 1.25 V 5 ppm/°C reference, ]] |
| * [[.:linux-drivers:iio-dac:ad5064 | AD5628-2: Octal, 12-Bit, SPI Voltage-Output denseDAC with 2.5 V 5 ppm/°C reference]] |
* [[.:linux-drivers:iio-dac:ad5624r | AD5644R: Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5624r | AD5644R: Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5648: Octal, 14-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5648: Octal, 14-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] |
| |
==== Sound ==== | ==== Sound ==== |
| * [[https://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git/tree/sound/isa/ad1816a/ad1816a.c|AD1815 : SoundPort® Controller]] [[adi>ad1815|Obsolete]] |
* [[https://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git/tree/sound/isa/ad1816a/ad1816a.c|AD1816 : SoundPort® Controller]] [[adi>ad1816|Obsolete]] | * [[https://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git/tree/sound/isa/ad1816a/ad1816a.c|AD1816 : SoundPort® Controller]] [[adi>ad1816|Obsolete]] |
* [[.:linux-drivers:sound:ad1835a | AD1835A: 2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec]] | * [[.:linux-drivers:sound:ad1835a | AD1835A: 2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec]] |