Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:tools-software:linux-drivers-all [01 Dec 2022 13:02] – AD74115H Cosmin Tanislav | resources:tools-software:linux-drivers-all [06 Feb 2023 16:15] – [IIO - Analog to Digital Converters] add adaq8092 Antoniu Miclaus |
---|
| |
<WRAP round 70% download> | <WRAP round 70% download> |
If you would like a pre-compiled kernel with complete user space, check out ADI's //[[:resources:tools-software:linux-software:embedded_arm_images|Kuiper Linux Distribution]]// | If you would like a pre-compiled kernel with complete user space, check out ADI's //[[:resources:tools-software:linux-software:kuiper-linux|Kuiper Linux Distribution]]// |
</WRAP> | </WRAP> |
| |
* [[./linux-drivers/iio-adc/ad9208 | AD9697: 14-Bit, 1300 MSPS, JESD204B, Analog-to-Digital Converter]] | * [[./linux-drivers/iio-adc/ad9208 | AD9697: 14-Bit, 1300 MSPS, JESD204B, Analog-to-Digital Converter]] |
* [[.:linux-drivers:iio-adc:ad400x | ADAQ4003: 18-Bit 2 MSPS μModule Data Acquisition System in BGA]] | * [[.:linux-drivers:iio-adc:ad400x | ADAQ4003: 18-Bit 2 MSPS μModule Data Acquisition System in BGA]] |
| * [[.:linux-drivers:iio-adc:adaq8092 | ADAQ8092: 14-Bit, 105 MSPS, μModule]] |
* [[.:linux-drivers:iio-adc:adas1000 | ADAS1000: Low Power, 5-ELECTRODE ELECTROCARDIOGRAM (ECG) ANALOG FRONT END (AFE) ]] | * [[.:linux-drivers:iio-adc:adas1000 | ADAS1000: Low Power, 5-ELECTRODE ELECTROCARDIOGRAM (ECG) ANALOG FRONT END (AFE) ]] |
* [[git.linux.org>drivers/staging/iio/addac/adt7316.c | ADT7516: SPI/I2C Compatible,Temperature Sensor, 4-Channel ADC and Quad Voltage Output]] [[adi>ADT7516]] | * [[git.linux.org>drivers/staging/iio/addac/adt7316.c | ADT7516: SPI/I2C Compatible,Temperature Sensor, 4-Channel ADC and Quad Voltage Output]] [[adi>ADT7516]] |