Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:tools-software:linux-drivers-all [02 Jan 2020 16:47] – add ad1815 Robin Getz | resources:tools-software:linux-drivers-all [02 Jan 2020 18:52] – add ad5628 derivatives Robin Getz |
---|
* [[.:linux-drivers:iio-dac:ad5624r | AD5624R: Quad, 12-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5624r | AD5624R: Quad, 12-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5628: Octal, 12-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5628: Octal, 12-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] |
| * [[.:linux-drivers:iio-dac:ad5064 | AD5628-1: Octal, 12-Bit, SPI Voltage-Output denseDAC with 1.25 V 5 ppm/°C reference, ]] |
| * [[.:linux-drivers:iio-dac:ad5064 | AD5628-2: Octal, 12-Bit, SPI Voltage-Output denseDAC with 2.5 V 5 ppm/°C reference]] |
* [[.:linux-drivers:iio-dac:ad5624r | AD5644R: Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5624r | AD5644R: Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5648: Octal, 14-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5648: Octal, 14-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] |