Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:tools-software:linux-drivers-all [18 Sep 2019 09:05] – add ethernet phy entries Alexandru Ardelean | resources:tools-software:linux-drivers-all [24 Sep 2019 10:19] – [Building the ADI Linux kernel] Alexandru Ardelean |
---|
* [[.:linux-build::generic:zynq | Building the Zynq Linux kernel and devicetrees from source]] | * [[.:linux-build::generic:zynq | Building the Zynq Linux kernel and devicetrees from source]] |
* [[.:linux-build::generic:zynqmp | Building the ZynqMP / MPSoC Linux kernel and devicetrees from source]] | * [[.:linux-build::generic:zynqmp | Building the ZynqMP / MPSoC Linux kernel and devicetrees from source]] |
| * [[.:linux-build::generic:socfpga | Building the Intel SoC-FPGA Linux kernel and devicetrees from source]] |
* [[.:linux-build::generic:nios2 | Building the Nios II kernel from source]] | * [[.:linux-build::generic:nios2 | Building the Nios II kernel from source]] |
* [[.:linux-build::generic:buildroot | Building with buildroot (microblaze)]] | * [[.:linux-build::generic:buildroot | Building with buildroot (microblaze)]] |
* [[.:linux-drivers:sound:adau1977 | ADAU1979: Quad ADC (4.5V Input) ]] | * [[.:linux-drivers:sound:adau1977 | ADAU1979: Quad ADC (4.5V Input) ]] |
* [[.:linux-drivers:sound:adau7002 | ADAU7002: Stereo PDM to I2S or TDM Conversion IC]] | * [[.:linux-drivers:sound:adau7002 | ADAU7002: Stereo PDM to I2S or TDM Conversion IC]] |
| * [[.:linux-drivers:sound:adau7118 | ADAU7118: 8 Channel, PDM to I2S or TDM Conversion IC]] |
* [[.:linux-drivers:sound:ssm2518 | SSM2518: Digital Input Stereo, 2 W, Class-D Audio Power Amplifier ]] | * [[.:linux-drivers:sound:ssm2518 | SSM2518: Digital Input Stereo, 2 W, Class-D Audio Power Amplifier ]] |
* [[.:linux-drivers:sound:ssm2602 | SSM2602: Low Power Audio Codec]] | * [[.:linux-drivers:sound:ssm2602 | SSM2602: Low Power Audio Codec]] |