Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:tools-software:linux-drivers-all [19 Jan 2016 15:58] – [IIO - Digital to Analog Converters] Michael Hennerich | resources:tools-software:linux-drivers-all [07 Mar 2016 15:20] – Remove ADIS16204 and ADIS16220. These parts have been obsoleted and is no longer supported Lars-Peter Clausen |
---|
* [[.:linux-drivers:iio-accelerometer:adis16201 | ADIS16201: Programmable Dual-Axis Inclinometer / Accelerometer]] | * [[.:linux-drivers:iio-accelerometer:adis16201 | ADIS16201: Programmable Dual-Axis Inclinometer / Accelerometer]] |
* [[.:linux-drivers:iio-accelerometer:adis16203 | ADIS16203: Programmable 360° Inclinometer]] | * [[.:linux-drivers:iio-accelerometer:adis16203 | ADIS16203: Programmable 360° Inclinometer]] |
* [[.:linux-drivers:iio-accelerometer:adis16204 | ADIS16204: Programmable High-g Digital Impact Sensor and Recorder]] | |
* [[.:linux-drivers:iio-accelerometer:adis16209 | ADIS16209: High Accuracy, Dual-Axis Digital Inclinometer and Accelerometer ]] | * [[.:linux-drivers:iio-accelerometer:adis16209 | ADIS16209: High Accuracy, Dual-Axis Digital Inclinometer and Accelerometer ]] |
* [[.:linux-drivers:iio-accelerometer:adis16220 | ADIS16220: Programmable Digital Vibration Sensor]] | |
* [[.:linux-drivers:iio-accelerometer:adis16240 | ADIS16240: Low Power Programmable Impact Sensor and Recorder]] | * [[.:linux-drivers:iio-accelerometer:adis16240 | ADIS16240: Low Power Programmable Impact Sensor and Recorder]] |
| |
* [[.:linux-drivers:iio-dac:ad5446 | AD5621: 2.7V to 5.5V, <100 uA, 12-Bit nanoDAC®, SPI Interface in SC70 Package]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5621: 2.7V to 5.5V, <100 uA, 12-Bit nanoDAC®, SPI Interface in SC70 Package]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5622: 2.7V to 5.5V, <100 ΜA, 12-Bit nanoDAC® with I2C compatible Interface, tiny SC70 Package ]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5622: 2.7V to 5.5V, <100 ΜA, 12-Bit nanoDAC® with I2C compatible Interface, tiny SC70 Package ]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5625: Quad, 12-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5625R: Quad, 12-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5627: Dual, 12-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5627R: Dual, 12-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5629R: OCTAL, 12-BIT, I2C Voltage Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5629R: OCTAL, 12-BIT, I2C Voltage Output denseDAC with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5640: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5640: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5640-3: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5640-3: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5641: 2.7V to 5.5V, <100 mA, 14-Bit nanoDAC®, SPI interface in LFCSP and SC70]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5641: 2.7V to 5.5V, <100 mA, 14-Bit nanoDAC®, SPI interface in LFCSP and SC70]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5645R: Quad, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5647R: Dual, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5660: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5660: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5660-1: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5660-1: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5660-3: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5660-3: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5662: 2.7-5.5V, 16-Bit nanoDAC® Converter in a Sot-23]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5662: 2.7-5.5V, 16-Bit nanoDAC® Converter in a Sot-23]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5665: Quad, 16-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5626R: Quad, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5667: Dual, 16-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5626R: Dual, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5669R: OCTAL, 16-BIT, I2C Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5669R: OCTAL, 16-BIT, I2C Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5504 | AD5504: High Voltage, Quad Channel 12-Bit Voltage Output DAC]] | * [[.:linux-drivers:iio-dac:ad5504 | AD5504: High Voltage, Quad Channel 12-Bit Voltage Output DAC]] |